CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
CMF - Threaded middle pillar
Bill of material
AMDL - CMF.016.135 - MDL®
REF
Reference
CMF.016.135
D1
16
mm
L
135
mm
F
65
mm
E
13
mm
D2
28
mm
D3
32
mm
D
d
M5
H
h
3
mm
H2
h2
9
mm
NUT
Nut
B04.016.000
M
27x100
H3
3
mm
D4
40
mm
Download CAD models
Previews
Embedded user actions