CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
RM - Guide pillars - Medium clamping
Bill of material
AMDL - RM.025.100 - MDL®
REF
Reference
RM.025.100
MAT
Material
Hardened case hardened steel
D1
25
mm
L
100
mm
B
22.3
mm
M
m
8
mm
E
2.7
mm
R1
2
mm
S
1.35
mm
E1MIN
E1 min
25
mm
D
25
mm
SR
Ref. 1/2 Snap ring
P01.025.000
mm
INFO
Information
Information
Download CAD models
Previews
Embedded user actions