CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
DP21 - Guide pillar - Demountable guide pillar with fixing clamps
Bill of material
AMDL - DP21.019.100 - MDL®
REF
Reference
DP21.019.100
MAT
Material
Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system.
OPT
Option
With mounting clamps and screws
Without mounting clamps and screws
D1
19
mm
D2
19
mm
D3
25
mm
E
23
mm
D
d
M8
M
m
6
mm
QTY
Qty
3
CLAMP
Clamp
B02.006.100
SCREW
Screw
A05.006.012
M1
M
18.0
mm
N
25.9
mm
Q1
19.2
mm
Q2
26.1
mm
T
10.0 mm
F
100
mm
Download CAD models
Previews
Embedded user actions