CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
P21 - Guide pillar - Demountable guide pillar with fixing clamps
Bill of material
AMDL - P21.019.080 - MDL®
REF
Reference
P21.019.080
MAT
Material
Case-hardened and tempered to 60 - 64 HRC
OPT
Option
With mounting clamps and screws
Without mounting clamps and screws
D1
19
mm
D2
19
mm
D3
25
mm
E
20
mm
D
d
M5
M
m
6
mm
QTY
Qty
3
CLAMP
Clamp
B01.005.000
SCREW
Screw
M5 x12
M1
M
16.0
mm
N
22.0
mm
Q1
16.5
mm
Q2
22.5
mm
T
10.5
mm
F
80
mm
Download CAD models
Previews
Embedded user actions