CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
DA-BLCB - Ball-Lock die bushes - Round die bushes
Bill of material
AMDL - DA-BLCB-13-32-5 - Porter Besson®
REF
Reference
DA-BLCB-13-32-5
MAT
Material
Z 160 CDV 12 / 58-62 HRc
D
Ø D
20
mm
B
Ø B
12.0
mm
H
5
mm
E
Ø Start Hole
2.0
mm
L
32 mm
Download CAD models
Previews
Embedded user actions