CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
D_-SMCB - D_-SHCB - Straight die bushes - Die blancks
Bill of material
AMDL - DA-SMCB-45-32-8 - Porter Besson®
REF
Reference
DA-SMCB-45-32-8
MAT
Material
Z 160 CDV 12 / 58-62 HRc
Z 90 WDCV 06050402 / 60-64 HRc
D
Ø D
45
mm
DX
m5
B
Ø B
36.0
mm
H
8
mm
SH
Ø Start Hole
2.0
mm
L
32
mm
Download CAD models
Previews
Embedded user actions