CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
D_-SCWB - Key-Located die bushes with tapered recesses - Die blancks
Bill of material
AMDL - DA-SCWB-25-32 - Porter Besson®
REF
Reference
DA-SCWB-25-32
MAT
Material
Z 160 CDV 12 / 58-62 HRc
X110CrMoV8-T6 / 61-63 HRc
D
Ø D
25
mm
E
16.0
mm
SH
Ø Start Hole
2 mm
L
32 mm
Download CAD models
Previews
Embedded user actions