CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
RR-BLTN - Reduced Ball-Lock retainer - Light Duty - For BL*/BLH*/BLE*/BLEH*/BLK* BALL-LOCK punches
Bill of material
AMDL - RR-BLTN-13 - Porter Besson®
REF
Reference
RR-BLTN-13
MAT
Material
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
D
Ø D
13
mm
BALL
Ø Ball
8 mm
A
50.4
mm
B
47
mm
H
32 mm
L
9
mm
U
29.972
mm
Y
6.5
mm
K
19.05
mm
G
28.54
mm
X
12.0
mm
M
9
mm
T
16
mm
R
12.5
mm
S
6.5
mm
A0
28
°
Download CAD models
Previews
Embedded user actions