CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
RR-BHTN - Reduced Ball-Lock retainer - Heavy Duty - For BL*/BLH*/BLE*/BLEH*/BLK* BALL-LOCK punches
Bill of material
AMDL - RR-BHTN-16 - Porter Besson®
REF
Reference
RR-BHTN-16
MAT
Material
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
D
Ø D
16
mm
BALL
Ø Ball
12
mm
A
53.5
mm
B
50
mm
H
41 mm
L
9
mm
U
31.750
mm
Y
6.0
mm
K
19.05
mm
G
31.74
mm
X
13.5
mm
M
9
mm
T
15
mm
R
14.5
mm
S
7.0
mm
A0
28
°
Download CAD models
Previews
Embedded user actions