CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
RR-PPVS - RR-PPVF - International standard high height compact punches-retainers - For PPB/PPEB/PPS/PPES/PP*/PPE*/PNPZ round punches
Bill of material
AMDL - RR-PPVS-32 - Porter Besson®
REF
Reference
RR-PPVS-32
VER
1
MAT
Material
Punch-retainer : 43/48 HRc / Baching plate : 43/48 HRc
D
Ø D
32
mm
C
38.5
mm
A
69.7
mm
B
63
mm
R
22.0
mm
S
12.0
mm
G
19.84
mm
K
23.82
mm
Y
7.0
mm
U
40.640
mm
X
22.0
mm
V
6 mm
L
14
mm
T
20.5
mm
M
13
mm
Z
M8
AA
28
°
Download CAD models
Previews
Embedded user actions