CAD model selection
Company
AMDL - Atelier Mécanique de La Lauch
Description
S21 - Medium load springs
Bill of material
AMDL - S21.010.025 - MDL®
REF
Reference
S21.010.025
D
Hole Ø
10.0
D1
Rod d Ø
5.0
LO
Free length
25
mm
C
RATE required to deflect 1 mm
1.260
L25
Load - Total deflection recommended for long life (25% of Lo)
7.80
daN
DE25
Deflect. - Total deflection recommended for long life (25% of Lo)
6.20
mm
L30
Load - Total deflection recommended for average life (30% of Lo)
9.50
daN
DE30
Deflect. - Total deflection recommended for average life (30% of Lo)
7.50
mm
L40
Load - Maximum operating deflection (40% of Lo)
11.80
daN
DE375
Deflect. - Maximum operating deflection (37.5% of Lo)
9.40
mm
LT
Load - Total travel to solid
13.00
daN
DT
Deflect. - Total travel to solid
11.00
mm
Download CAD models
Previews
Embedded user actions